The new MMS series of motor protection circuit breakers combines short-circuit and overload protection in a single compact device.
Two versions are available: MMS2 and MMS4 - covering the full current range from 0.1A to 63A, providing a flexible and efficient solution for various motor protection applications.