The GOT screen at a remote site can be displayed and operated as it is on a computer or a mobile device. There is no need to create a separate display screen. The GOT screen can be checked directly from the office when a problem occurs, allowing the on-site situation to be quickly understood and promptly addressed. SSH port forwarding communication is supported, enabling more secure remote access through an encrypted communication route.