MITSUBISHI ELECTRIC Changes for the Better

MR-J5-25KA4-RJ

Material number 735487
Digital AC-Servo Amplifier MR-J5-A, for Motor Power 25 kW; 400V; RJ type

FA-Servo-Motion: Servo Amplifier

Number of Axes1
Dynamic BreakEXTERNAL OPTION
SeriesMELSERVO-J5
TypeMR-J5
Command InterfaceGENERIC INTERFACE
Rated Capacity (kW)25
Power Supply 3 Phase (VAC)380-480

Product Dimensions & Weight

Depth (mm)260
Weight (kg)18.1
Width (mm)260
Height (mm)400

Conformity

CECOMPLIANT

Environmental

RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO