MITSUBISHI ELECTRIC Changes for the Better
Slovakia
Best suited for low speed, high torque applications. There are applications that require low rpm and high torque. In such situations, it is necessary to find a motor with appropriate parameters

TM-RG2M

The TM-RG2M is a low-profile flange type rotary motor that offers space and weight-saving advantages. With its compact design, it provides efficient utilization of space without compromising performance. The motor comes in three outer diameter options: ø130 mm, ø180 mm, and ø230 mm. With a maximum speed of 600 r/min, it offers dynamic motion capabilities. The TM-RG2M provides a range of rated torque options, from 2.2 Nm to Nm, and a maximum torque capacity ranging from 8.8 Nm to 27 Nm. Its low-profile design and impressive torque capabilities make it an excellent choice for applications where space and weight savings are crucial.

TM-RU2M

The TM-RU2M is a low-profile table type rotary motor designed for space and weight-saving requirements. With its compact form factor, it allows for efficient use of space without compromising performance. The motor comes in three outer diameter options: ø130 mm, ø180 mm, and ø230 mm. It offers a maximum speed of 600 r/min, enabling rapid and precise rotary motion. The TM-RU2M provides a range of rated torque options, from 2.2 Nm to Nm, and a maximum torque capacity ranging from 8.8 Nm to 27 Nm. With its low-profile design and impressive performance, the TM-RU2M is an ideal choice for applications that demand both space efficiency and reliable rotary motion.

TM-RFM

TM-RFM is a high-rigidity rotary motor known for its exceptional torque and high-weight capacity capabilities. It offers reliable performance even in demanding applications. The motor comes in four outer diameter options: ø130 mm, ø180 mm, ø230 mm, and ø330 mm, providing flexibility to accommodate various application requirements. With a maximum speed of 500 r/min, it delivers powerful and precise rotary motion. The TM-RFM offers a range of rated torque options, from 2 Nm to 240 Nm, and a maximum torque capacity ranging from 6 Nm to 720 Nm. With its high rigidity and impressive torque capabilities, the TM-RFM is well-suited for applications that require robust and dependable rotary motion in high-load situations.