MITSUBISHI ELECTRIC Changes for the Better

STL-PS

Material number 242311
STlite 24V DC Power Supply

FA-MOD PLC: Power Supply Module

SeriesSTLITE SERIES
TypePOWER SUPPLY
Power Supply (V)24
Current TypeDC

Product Dimensions & Weight

Depth (mm)100
Weight (kg)0.045
Width (mm)12
Height (mm)65

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)4.2
Styrofoam (g)0
Cardboard (g)9
Steel (g)0
Glass (g)0
Other plastic (g)0
Wood (g)0
Other paper (g)0

Environmental

REACH Limit ExceededNO
RoHS ComplianceCOMPLIANT
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO